Speed Controller With One-Touch Fitting, Push-Lock Type, In-Line Type, AS Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - See catalog for specification details.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Speed controller with one-touch fitting.
[Features]
· Easy-to-use push-lock type.
· Handle outer diameter: approx. 2 times larger.
· Improved reproducibility of flow rate.
· More lightweight: weight reduced by approx. 27%.
· Electroless nickel plating specification as standard.
[Applications]
· Helps to reduce labor time required for various jobs.
Speed Controller With One-Touch Fittings, Push-Lock Type, In-Line Type, AS Series Specifications

Speed Controller structural drawing
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body A | PBT | - |
| 2 | Handle | POM | - |
| 3 | Body B | PBT | - |
| 4 | Needle | PBT | - |
| 5 | Needle guide | Brass | Electroless nickel plating |
| 6 | U-seal | HNBR | - |
| 7 | Spacer | PBTNote) | - |
| 8 | Cassette | - | - |
| 9 | Seal | NBR | - |
| 10 | O-ring | NBR | - |
| 11 | O-ring | NBR | - |
Note) AS3002F-11A, AS4002F-11A and AS4002F-13A are made of electroless nickel plated brass.
Model
| Model | Applicable tubing outer diameter | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Metric size | Inch size | |||||||||||
| 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |
| AS1002F | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - |
| AS2002F | - | ● | ● | - | - | - | - | ● | ● | - | - | - |
| AS2052F | - | - | ● | ● | - | - | - | - | ● | ● | - | - |
| AS3002F | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - |
| AS4002F | - | - | - | - | ● | ● | - | - | - | - | ● | ● |
Specifications
| Fluid | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperatures | -5 to 60°C (no freezing) |
| Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Flow rate and sonic conductance
| Model | AS1002F-□A | AS2002F-□A | AS2052F-□A | AS3002F-□A | AS4002F-□A | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø3.2 | ø4 | ø6 | ø4 | ø6 | ø6 | ø8 | ø6 | ø8 | ø10 | ø12 | ø10 | ø12 |
| Inch Size | ø1/8 " | ø5/32 " | ø1/4 " | ø5/32 " | ø1/4 " | ø1/4 " | ø5/16 " | ø1/4 " | ø5/16 " | ø3/8 " | - | ø3/8 " | ø1/2 " | |
| C values: Sonic conductance dm3/(s·bar) | Free flow | 0.3 | 0.4 | 0.6 | 0.4 | 0.6 | 1.0 | 1.2 | 1.1 | 1.6 | 2.2 | 2.6 | 2.4 | 3.5 |
| Controlled flow | 0.3 | 0.4 | 0.6 | 1.0 | 1.2 | 1.3 | 1.9 | 2.7 | 3.3 | 2.8 | 4.1 | |||
| b values: Critical pressure ratio | Free flow | 0.3 | 0.2 | 0.3 | 0.1 | 0.2 | 0.2 | 0.3 | 0.2 | |||||
| Controlled flow | 0.2 | 0.3 | 0.4 | 0.2 | 0.2 | 0.3 | 0.1 | 0.2 | 0.1 | 0.2 | ||||
Note) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Needle Valve: Flow Rate Characteristics (Note: The Flow Rate Characteristics Are Representative Values.)

AS1002F-A

AS2002F-◽︎A

AS2052F-◽︎A

AS3002F-◽︎A

AS4002F-◽︎A
Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
* See the manufacturer's catalog for information other than the above.