Male Elbow KSL (Standard Type) Rotary One-Touch Fitting

Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
Low-torque-rotation enabled one-touch fitting for rotating pipes.
[Features]
· Can be used on rotating and oscillating parts of robots, etc.
· Copper-free (with electroless nickel plating).
· Sealant is standard.
· RoHS compliant.
· Tube materials: FEP, PFA, nylon, soft nylon, polyurethane.
[Applications]
· Use for piping at right angles from the female thread part.
Male Elbow KSL (Standard Type) Specifications

Male Elbow KSL external view (M5, M6)

Male Elbow KSL dimensional drawing (M5, M6)

Male Elbow KSL external view (R)

Male Elbow KSL dimensional drawing (R)
| Applicable tubing Outer diameter (mm) | Connection thread RM | Model | H (width across flats) | D1 | D2 | L1 | L2 | *A | M | Minimum bore diameter | Effective cross-sectional area (mm2) | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | ||||||||||||
| 4 | M5 × 0.8 | KSL04-M5 | 8 | 10.4 | 12 | 21 | 20.5 | 22 | 16 | 2.5 | 3.5 | 3.5 | 9 |
| M6 × 1 | KSL04-M6 | 21 | |||||||||||
| 1/8 | KSL04-01S | 12 | 21.1 | 23.5 | 14 | ||||||||
| 6 | M5 × 0.8 | KSL06-M5 | 8 | 12.8 | 14 | 23 | 21 | 23.5 | 17 | 2.5 | 3.5 | 3.5 | 12 |
| M6 × 1 | KSL06-M6 | 21.5 | 24 | 3 | 5.0 | 5.0 | |||||||
| 1/8 | KSL06-01S | 14 | 22.1 | 25.5 | 4 | 8.6 | 8.6 | 17 | |||||
| 1/4 | KSL06-02S | 25.5 | 26.5 | 23 | |||||||||
| 8 | 1/8 | KSL08-01S | 17 | 15.2 | 17 | 26 | 25.6 | 30 | 18.5 | 6 | 21.6 | 14.9 | 23 |
| 1/4 | KSL08-02S | 29 | 31 | 29 | |||||||||
| 3/8 | KSL08-03S | 29.9 | 32 | 38 | |||||||||
| 10 | 1/4 | KSL10-02S | 22 | 18.5 | 22 | 31.5 | 33.5 | 37.5 | 21 | 7 | 30.5 | 25.0 | 56 |
| 3/8 | KSL10-03S | 33.9 | 38 | 64 | |||||||||
| 1/2 | KSL10-04S | 37.1 | 39.5 | 82 | |||||||||
| 12 | 3/8 | KSL12-03S | 24 | 20.9 | 24 | 34 | 35.4 | 40.5 | 22 | 8 | 35.1 | 35.1 | 76 |
| 1/2 | KSL12-04S | 38.6 | 42 | 93 | |||||||||
Units: mm
* Reference dimensions of R thread after installation

Male Elbow KSL external view (UNF)

Male Elbow KSL dimensional drawing (UNF)

Male Elbow KSL external view (NPT)

Male Elbow KSL dimensional drawing (NPT)
| Applicable tubing outer diameter (inch) | Connection thread UNF NPT | Model | H (width across flats) | D1 | D2 | L1 | L2 | *A | M | Minimum bore diameter | Effective cross-sectional area (mm2) | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | ||||||||||||
| 5/32 | 10-32UNF | KSL03-32 | 8 | 10.4 | 12 | 21 | 20.5 | 22 | 16 | 2.5 | 3.5 | 3.5 | 9 |
| 1/8 | KSL03-34S | 12.7 | 21.1 | 23.5 | 14 | ||||||||
| 1/4 | 1/8 | KSL07-34S | 14.29 | 13.2 | 14 | 23.5 | 22.1 | 25.5 | 17 | 4 | 8.6 | 8.6 | 17 |
| 1/4 | KSL07-35S | 25.5 | 26.5 | 23 | |||||||||
| 5/16 | 1/8 | KSL09-34S | 17.46 | 15.2 | 17 | 26 | 25.6 | 30 | 18.5 | 6 | 21.6 | 14.9 | 23 |
| 1/4 | KSL09-35S | 29 | 31 | 29 | |||||||||
| 3/8 | 1/4 | KSL11-35S | 22.23 | 17.9 | 22 | 31.5 | 33.5 | 37 | 21 | 7 | 30.5 | 25.0 | 56 |
| 3/8 | KSL11-36S | 33.9 | 38 | 64 | |||||||||
Units: mm
* Reference dimensions of NPT thread after installation
Structural Drawing

KS Series (Standard Type) Structural Drawing
Specifications
- Usable fluids: Air
- Operating pressure range (Note 1): -100 kPa to +1 MPa
- Proof pressure: 3 MPa
- Ambient and fluid temperature: -5 to +60°C (no freezing)
- Threads: JIS B0203 (taper thread for piping), JIS B0205 (metric coarse thread), ANSI/ASMEB1.20.1 (NPT thread), JIS B0212 (Unified Fine Thread [UNF])
(Note 1) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage. Also, when using in a vacuum, grease may enter the inside due to the nature of its construction.
Rotating Torque / Allowable Number Of Rotations
| Applicable tubing outer diameter | ø4 | ø6 | ø8 | ø10 | ø12 | |
|---|---|---|---|---|---|---|
| Rotating torque N⋅mNote 2) | 0.006 | 0.012 | 0.014 | 0.020 | 0.022 | |
| Allowable number of rotations (s)-1 Note 3) | KS Series | 8.4 | 8.4 | 6.7 | 5 | 4.2 |
(Note 2) Rotating torque under pressure 0.5 MPa.
(Note 3) Number of rotations per second.
| Applicable Tubing Outer Diameter | ø5/32" | ø1/4" | ø5/16" | ø3/8" |
|---|---|---|---|---|
| Rotating torque N⋅mNote 2) | 0.006 | 0.012 | 0.014 | 0.020 |
| Allowable number of rotations (s)-1 Note 3) | 8.3 | 8.3 | 6.7 | 5 |
(Note 2) Rotating torque under pressure 0.5 MPa.
(Note 3) Number of rotations per second.
Principle Part Materials
| Principle parts | KS Series |
|---|---|
| Body | PBT |
| Stud, holder, guide | SUS304, C3604 (with electroless nickel plating), PBT |
| Chuck, retainer | SUS304 |
| Collet / Release button / Retaining ring | Polyacetal |
| O-ring/Seal | NBR |
| Rotary seal | NBR |
| Slide bearing | Oil-containing polyacetal |
| Scraper | - |
| Ball bearings | Bearing steel |
| Gasket | SUS304/NBR |
Notes
- *1Ball bearings are used in the rotating parts, so please implement the tube piping in such a way as to avoid lateral load. If there is lateral load applied to ball bearings, then their life expectancy may be affected adversely. Using a flexible polyurethane tube is recommended when lateral load is applied.
- *2Do not use in an environment where it will be exposed to water. Contact with water will cause outflow of the lubricating oil used in the ball bearings, affecting rotating performance and equipment life-span.
- *3Fluorine grease is used on the rotating parts.