Union Tee KRT-W2 Flame Retardant (UL-94 Standard V-0 Equivalent) FR One-Touch Fitting

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - *See the catalog for detailed specs and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A one-touch coupling from SMC Corporation.
[Features]
· Can be used with FR soft nylon.
· High holding force.
· Can be used for everything from low vacuums to 1 MPa.
· Little force required for removal.
· Effective for piping in tight spaces.
[Applications]
· Use for branch connection of tubes on both sides in a 90° orientation.
Union Tee KRT-W2: Specifications

Union Tee KRT-W2: external appearance

Union Tee KRT-W2: dimensional outline drawing
| Applicable tube outer diameter (mm) | Model | øD Note 1: | L | Q | M | Effective cross-sectional area (mm2) | Weight g | |
|---|---|---|---|---|---|---|---|---|
| FR 2 layer | FR soft nylon | |||||||
| 6 | KRT06-00W2 | 12.8 | 20 | 5.3 | 17 | 10.6 | 6.4 | 10 |
| 8 | KRT08-00W2 | 15.2 | 23 | 6 | 18.5 | 25.6 | 17.7 | 15 |
| 10 | KRT10-00W2 | 18.5 | 26.5 | 6.8 | 21 | 40 | 28.4 | 25 |
| 12 | KRT12-00W2 | 20.9 | 28.5 | 7.5 | 22 | 57.4 | 45.4 | 29 |
Note 1) øD is the maximum diameter.