Union Elbow KRL-W2 FR One-Touch Fitting

Brand :
SMC

Caution

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch coupling from SMC Corporation.
[Features]
· Can be used with FR soft nylon.
· High holding force.
· Can be used for everything from low vacuums to 1 MPa.
· Little force required for removal.
· Effective for piping in tight spaces.
[Applications]
· Use to connect tubes in the same orientation.

Union Elbow KRL-W2 Specifications

Union Elbow KRL-W2 external appearance

Union Elbow KRL-W2 external appearance

Union Elbow KRL-W2 dimensional outline drawing

Union Elbow KRL-W2 dimensional outline drawing

Applicable tube outer diameter (mm)ModeløD Note 1:LQMEffective cross-sectional area (mm2)Weight
g
FR 2 layerFR soft nylon
6KRL06-00W212.8205.3179.04.26
8KRL08-00W215.223618.521.614.910
10KRL10-00W218.526.56.82135.225.017
12KRL12-00W220.928.57.52250.239.721

Note 1: øD indicates the maximum diameter.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Union Elbow KRL-W2 FR One-Touch Fitting | SMC | MISUMI Thailand