Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Elbow Union KRL-W2

Brand :
SMC

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ It can be used for FR soft nylon.
・ Large holding force.
・ It can be used from a low vacuum up to 1 MPa.
・ Light removal force.
・ Effective for piping in tight spaces.
[Applications]
· Used for piping in directions perpendicular to the female thread section.

Male Elbow KRL-W2 Specifications

Male Elbow KRL-W2: related images

Male Elbow KRL-W2 external appearance

Male Elbow KRL-W2: related images

Male Elbow KRL-W2 dimensional outline drawing

Applicable tube outer diameter (mm)Connection threads
R
ModelH
(width across flats)
øD1 Note:øD2L1L2*AMEffective cross-sectional area (mm2)Weight g
FR 2 layerFR soft nylon
61/8KRL06-01SW21012.8102022.125.5179.04.212
1/4KRL06-02SW21426.527.522
3/8KRL06-03SW21727.92933
81/8KRL08-01SW21215.2122323.62818.521.614.913
1/4KRL08-02SW214283021
3/8KRL08-03SW21729.431.535
101/8KRL10-01SW21718.51726.526.1322121.614.925
1/4KRL10-02SW229.53335.225.026
3/8KRL10-03SW230.934.536
1/2KRL10-04SW22235.13763
121/4KRL12-02SW21720.91728.530.535.52250.239.728
3/8KRL12-03SW231.93738
1/2KRL12-04SW22236.139.565

Note: øD indicates the maximum diameter.
* Reference dimension after screwing in R threads

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat