Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - *See the catalog for detailed specs and materials.
- Product images may be representative images. Refer to the catalog for details.
Product Description
SMC quick-connect fitting.
[Features]
・ It can be used for FR soft nylon.
・ Large holding force.
・ It can be used from a low vacuum up to 1 MPa.
・ Light removal force.
・ Effective for piping in tight spaces.
[Applications]
・ Used for piping in the same direction from the female thread section.
Male Connector KRH-W2 Specifications

Male Connector KRH-W2 external appearance

Male Connector KRH-W2 dimensional outline drawing
| Applicable tube outer diameter mm | Connection threads R | Model | H (width across flats) | L | *A | M | Effective area mm2 | Weight g | |
|---|---|---|---|---|---|---|---|---|---|
| FR 2 layer | FR soft nylon | ||||||||
| 6 | 1/8 | KRH06-01SW2 | 12 | 21.6 | 18.5 | 17 | 10.4 | 5.6 | 16 |
| 1/4 | KRH06-02SW2 | 14 | 22.5 | 17 | 14 | ||||
| 3/8 | KRH06-03SW2 | 17 | 20.9 | 15.5 | 27 | ||||
| 8 | 1/8 | KRH08-01SW2 | 14 | 27.1 | 24 | 18.5 | 26.1 | 18.0 | 21 |
| 1/4 | KRH08-02SW2 | 26 | 20.5 | 19 | |||||
| 3/8 | KRH08-03SW2 | 17 | 20.9 | 15.5 | 26 | ||||
| 10 | 1/8 | KRH10-01SW2 | 17 | 29.1 | 26 | 21 | 26.1 | 26.1 | 19 |
| 1/4 | KRH10-02SW2 | 33 | 27.5 | 41.5 | 29.5 | 30 | |||
| 3/8 | KRH10-03SW2 | 27.9 | 22.5 | ||||||
| 1/2 | KRH10-04SW2 | 22 | 26.1 | 19 | 53 | ||||
| 12 | 1/4 | KRH12-02SW2 | 19 | 34 | 28.5 | 22 | 58.3 | 46.1 | 42 |
| 3/8 | KRH12-03SW2 | 28.9 | 23.5 | 34 | |||||
| 1/2 | KRH12-04SW2 | 22 | 29.1 | 22 | 51 | ||||
*Reference dimension after screwing in R threads