One-Touch Fitting Manifold KM14

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - *See the catalog for detailed specs and materials.
- Product images may be representative images. See the catalog for shape/type details.
Product Description
A one-touch fitting that enables compact centralized piping.
[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.
One-Touch Fitting Manifold KM Series Specifications

KM14 structural drawing
Port A: one-touch fitting
Port B: one-touch fitting, Rc male threads
Specifications
| Model | KM14 |
|---|---|
| Usable fluids | Air, waterNote 2: |
| Operating pressure range | -100 kPa to 1 MPa |
| Guaranteed proof pressure | 3 MPa |
| Ambient temperature and working fluid temperature | -5 to 60°C, 0 to 40°C if water (no freezing) |
| Thread | JIS B0203 (tapered pipe thread) |
| Accessories | NA |
Note 2: Make sure the surge pressure stays below the maximum operating pressure.
Main Part Materials
| Model | KM14 |
|---|---|
| Body | PBT |
| Stud / Drive rod | C3604 |
| Chuck | SUS304 |
| Guide | SUS304 |
| Collet, release button | POM |
| Seal, O-ring | NBR |

KM14 dimensional drawing
| Applicable tube Outer diameter mm | Connection threads R | Model | H (width across flats) | øD1 | øD2 | L1 | L2 | L3 | P | A | Q1 | Q2 | M1 | M2 | Port B Minimum hole diameter | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| (a) | (b) | ||||||||||||||||
| 4 | 6 | 1/8 | KM14-04-06-01S-3 | 13 | 10.4 | 12.8 | 67.1 | 18 | 13 | 10.4 | 64 | 38.2 | 9.9 | 17 | 16 | 4.5 | 18 |
| 1/4 | KM14-04-06-02S-3 | 14 | 71 | 65.5 | 25 | ||||||||||||
| 3/8 | KM14-04-06-03S-3 | 17 | 72.4 | 67.5 | 38 | ||||||||||||
| 4 | 8 | 1/8 | KM14-04-08-01S-3 | 17 | 10.4 | 15.2 | 72.6 | 19 | 15.5 | 10.4 | 69.5 | 38.2 | 11.1 | 18.5 | 16 | 6 | 30 |
| 1/4 | KM14-04-08-02S-3 | 76 | 70.5 | ||||||||||||||
| 3/8 | KM14-04-08-03S-3 | 76.4 | 71 | 38 | |||||||||||||
| 6 | 8 | 1/8 | KM14-06-08-01S-3 | 17 | 12.8 | 15.2 | 79.1 | 20 | 15.5 | 12.8 | 76.5 | 45.4 | 11.1 | 18.5 | 17 | 6 | 31 |
| 1/4 | KM14-06-08-02S-3 | 82.5 | 77 | ||||||||||||||
| 3/8 | KM14-06-08-03S-3 | 82.9 | 78 | 39 | |||||||||||||
| 6 | 10 | 1/4 | KM14-06-10-02S-3 | 19 | 12.8 | 18.5 | 87 | 21 | 19 | 12.8 | 81.5 | 45.4 | 12.8 | 21 | 17 | 7.5 | 43 |
| 3/8 | KM14-06-10-03S-3 | 87.4 | 82 | 44 | |||||||||||||
| 1/2 | KM14-06-10-04S-3 | 22 | 91.1 | 84 | 66 | ||||||||||||
| 8 | 10 | 1/4 | KM14-08-10-02S-3 | 19 | 15.2 | 18.5 | 93.5 | 22.5 | 19 | 15.2 | 88 | 52.6 | 12.8 | 21 | 18.5 | 7.5 | 47 |
| 3/8 | KM14-08-10-03S-3 | 93.9 | 89 | ||||||||||||||
| 1/2 | KM14-08-10-04S-3 | 22 | 97.6 | 90.5 | 70 | ||||||||||||
(Units: mm)