Male Elbow KPQL/KPGL Clean One-Touch Fitting

Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - *See the catalog for detailed specs and materials.
- Product images may be representative images. See the catalog for shape/type details.
Product Description
SMC quick-connect fitting.
[Features]
・ Quick-connect fitting suitable for drive train air systems in cleanrooms
[Applications]
・ Used for piping at right angles from the female thread section
Male Elbow KPQL/KPGL Outline Drawing And Dimensions

Male Elbow KPQL/KPGL outline drawing and dimensions (for M5)

Male Elbow KPQL/KPGL outline drawing and dimensions (for R)
| Applicable tube outer diameter mm | Connection threads R M | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | *A | M | Effective area mm2 | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPH | TPS | ||||||||||||
| 4 | M5 × 0.8 | KPQL04-M5 | KPGL04-M5 | 8 | 10.4 | 8 | 19.7 | 15.3 | 17 | 17 | 4 | 4 | 4 |
| 1/8 | KPQL04-01 | KPGL04-01 | 10 | 10 | 21.1 | 21 | 10 | ||||||
| 1/4 | KPQL04-02 | KPGL04-02 | 14 | 25.5 | 25 | 19 | |||||||
| 6 | M5 × 0.8 | KPQL06-M5 | KPGL06-M5 | 8 | 12.8 | 8 | 21.8 | 15.8 | 18.5 | 18.5 | 10 | 10 | 6 |
| 1/8 | KPQL06-01 | KPGL06-01 | 10 | 10 | 22.3 | 23.5 | 12 | ||||||
| 1/4 | KPQL06-02 | KPGL06-02 | 14 | 26.7 | 27.5 | 20 | |||||||
| 8 | 1/8 | KPQL08-01 | KPGL08-01 | 12 | 15.2 | 12 | 25.3 | 23.5 | 26 | 20.5 | 26 | 18 | 13 |
| 1/4 | KPQL08-02 | KPGL08-02 | 14 | 27.9 | 30 | 21 | |||||||
| 10 | 1/4 | KPQL10-02 | KPGL10-02 | 17 | 18.5 | 17 | 28.4 | 29.4 | 33 | 23 | 41 | 29 | 26 |
| 3/8 | KPQL10-03 | KPGL10-03 | 30.8 | 34.5 | 36 | ||||||||
| 12 | 3/8 | KPQL12-03 | KPGL12-03 | 20.9 | 30.4 | 32 | 37 | 24 | 58 | 46 | 38 | ||
| 1/2 | KPQL12-04 | KPGL12-04 | 22 | 36.2 | 39.5 | 65 | |||||||
*Reference dimension after screwing in R threads
Note 1: øD1 indicates the maximum diameter.
Clean One-Touch Fitting For Drive System Air Piping, KPQ/KPG Series Common Specifications (Reference)
Applicable Tube
| Tube material | PFA, polyurethane |
|---|---|
| Tube outer diameter | ø4, ø6, ø8, ø10, ø12 |
FEP, nylon, soft nylon and other non-clean specification tubes can be used, but performance in terms of cleanliness will be reduced.
Specifications
| Cleanliness class (ISO class) | Class 3 Note 1: |
|---|---|
| Usable fluids | Air |
| Maximum operating pressure (20°C) | 1 MPa Note 2: |
| Operating vacuum pressure | -100 kPa |
| Guaranteed proof pressure (20°C) | 3 MPa |
| Ambient temperature and working fluid temperature | -5°C to 60°C |
| Thread | JIS B0203 (tapered pipe thread) |
| Oil or grease used | Fluorinated grease |
Note 1: See the "Particle emissions classifications" below. The internal sealing parts are coated in fluorine grease and so are outside the scope of the grading.
Note 2: The maximum operating pressure is the value at 20°C. For other temperatures, see "Relationship between operating temperature and maximum operating pressure."
Note 3: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Particle Emissions Classification

Particle emissions classification graph
Relationship Between Operating Temperature And Maximum Operating Pressure

Operating temperature and maximum operating pressure graph
Model Indication Method

KPQ/KPG Series model indication method
Structural Drawing And Components

KPQ/KPG Series structural drawing

KPQ/KPG Series structural drawing (for M5 type)

KPQ/KPG Series structural drawing (for male connector)
| Number | Part name | Material | ||
|---|---|---|---|---|
| KPQ Series | KPG Series | |||
| 1 | Body | - | PP | |
| For male connector | C3604 (electroless nickel plating) | SUS304 | ||
| 2 | Stud | C3604 (electroless nickel plating) | SUS304 | |
| 3 | Chuck | SUS304 | ||
| 4 | Guide | - | C3604 (electroless nickel plating) | SUS304 |
| For male connector | PP | |||
| 5 | Release button | PP (Color: light gray) | PP (Color: light blue) | |
| 6 | Collet | PP | ||
| 7 | Stopper | - | SUS304 | |
| For male connector | PP | |||
| 8 | Seal | NBR | ||
| 9 | Bumper | NBR | ||
| 10 | O-ring | NBR | ||
| 11 | Gasket | SUS304, NBR | ||