Plug KPP Clean One-Touch Fitting

Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- *See the catalog for detailed specs and materials.
- Product images may be representative images. See the catalog for shape/type details.
Product Description
A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for blowing type systems in clean rooms.
· Completely oil-free processing. (rubber parts are fluorine coated)
· Liquid-contact areas are non-metallic.
· Parts are cleaned, assembled and double packaged in a clean room.
· Can also be used in vacuums. (-100 kPa)
[Applications]
· Use to plug unused one-touch fittings.
Plug KPP Outline Drawing And Dimensions

Plug KPP outline drawing
| Applicable pipe fitting size ød | Model | øD | L | A | Weight g |
|---|---|---|---|---|---|
| 4 | KPP-04 | 6 | 32 | 13.8 | 0.4 |
| 6 | KPP-06 | 8 | 35 | 15.7 | 0.7 |
| 8 | KPP-08 | 10 | 39 | 17.3 | 1.1 |
| 10 | KPP-10 | 12 | 43 | 19.2 | 1.7 |
| 12 | KPP-12 | 14 | 45.5 | 20.7 | 2.5 |
Model Indication Method

Plug KPP model indication method