Bulkhead Union KQ2E (Interchangeable With KQ) One-Touch Fitting KQ2 Series

Brand :
SMC

Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting that can be used to connect tubing through a panel.
[Features]
· Compact and lightweight with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Can be used for pressures from a low vacuum up to 1 MPa. The special profile ensures a reliable seal and minimizes resistance when inserting tubes.
[Applications]
· Can be used to connect tubing through a panel.

Bulkhead Union KQ2E (Interchangeable with KQ) Specifications

Bulkhead Union KQ2E (Interchangeable with KQ): related images

Bulkhead Union KQ2E (Interchangeable with KQ) dimensional drawing

Bulkhead Union KQ2E (Interchangeable with KQ): related images

Release button dimensions

Applicable tube outer diameter mmModelT
(M)
H
(width across flats)
Release
Button Dimensions
LMounting holeMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø3.2KQ2E23-00□1M12 × 1146.79.527.31313.33.42.92.524.1
ø4KQ2E04-00□1M12 × 1147.71027.31313.35.64322.9
ø6KQ2E06-00□1M14 × 1179.71227.31513.313.110.44.528

□: A (Brass), N (Brass + electroless nickel plating.)

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6

Applicable Tubing

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionISO 16030 (parallel pipe thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealantSeal ring

Specifications

Product configuration

Bulkhead Union KQ2E (Interchangeable with KQ): related images

Main part

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ring, seal ringNBR

Material

Product usage precautions

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat