One-Touch Fitting KQ2 Series Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal)

Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- See the catalog for details on materials and specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 38) circle (pp. 143)
Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) Specifications

Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) external appearance

Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) dimensional outline drawing
Connection thread: M
| Applicable tube outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective area mm2 | Minimum hole diameter | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X | Y | Nylon | Urethane | |||||||||||||
| ø4 | M5 × 0.8 | KQ2VS04-M5□1 | 4 | 8.2 | 7.7 | 10 | 9.8 | 17.5 | 10.4 | 18.2 | 15.2 | 13.3 | 2.9 | 2.9 | 2.5 | 5.3 |
| ø6 | M5 × 0.8 | KQ2VS06-M5□1 | 4 | 10.4 | 9.7 | 12 | 9.8 | 18.3 | 10.4 | 18.2 | 15.2 | 13.3 | 3.8 | 3.8 | 2.5 | 5.6 |
| Applicable tube outer diameter mm | Connection thread M | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | |||||||||||||
| ø4 | M5 × 0.8 | KQ2VS04-M5□ | 4 | 8.2 | 9.8 | 17.5 | 10.4 | 18.2 | 15.2 | 13.3 | 2.9 | 2.9 | 2.5 | 5.3 |
| ø6 | M5 × 0.8 | KQ2VS06-M5□ | 4 | 10.4 | 9.8 | 18.3 | 10.4 | 18.2 | 15.2 | 13.3 | 3.8 | 3.8 | 2.5 | 5.6 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
Connection thread: UNF
| Applicable tube outer diameter Inches | Connection thread UNF | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective area mm2 | Minimum hole diameter | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X | Y | Nylon | Urethane | |||||||||||||
| ø1/8 | 10-32 UNF | KQ2VS01-32□1 | 4 | 7.1 | 6.7 | 9.5 | 9.8 | 17.5 | 10.4 | 18.2 | 14.7 | 13.3 | 2.2 | 1.9 | 2.3 | 5.3 |
| ø5/32 | 10-32 UNF | KQ2VS03-32□1 | 4 | 8.2 | 7.7 | 10 | 9.8 | 17.5 | 10.4 | 18.2 | 14.7 | 13.3 | 2.9 | 2.9 | 2.3 | 5.4 |
| Applicable tube outer diameter Inches | Connection thread UNF | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | |||||||||||||
| ø1/8 | 10-32 UNF | KQ2VS01-32□ | 4 | 7.1 | 9.8 | 17.5 | 10.4 | 18.2 | 15.2 | 13.3 | 2.2 | 1.9 | 2.3 | 5.3 |
| ø5/32 | 10-32 UNF | KQ2VS03-32□ | 4 | 8.2 | 9.8 | 17.5 | 10.4 | 18.2 | 15.2 | 13.3 | 2.9 | 2.9 | 2.3 | 5.4 |
| ø1/4 | 10-32 UNF | KQ2VS07-32□ | 6.35 | 11.1 | 13.4 | 20.6 | 11.1 | 23.2 | 20.2 | 13.3 | 2.9 | 2.9 | 2.5 | 11.3 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.