Hose Nipple M-5H-4, -6 Miniature Fitting

Brand :
SMC

Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· Nylon, soft nylon and polyurethane tube piping.
· Small and can be removed without tools.

Hose Nipple M-5H-4, -6 Specifications

Hose Nipple M-5H-4, -6 outline drawing

Hose Nipple M-5H-4, -6 outline drawing

ModelABCøDøEHEffective cross-sectional area mm2Weight g
M-5H-415.58.571.86.572.12.7
M-5H-616.59.582.58.584.03.9

Mini Fitting M Series Common Specifications (Reference)

  • Compact piping space: An easy-to-remove hose nipple with a high tube retention force.
  • Wide variety of types available: Allows for three-dimensional piping in the same direction.
  • Hose nipple / hose elbow: Nylon tubes, soft nylon tubes and polyurethane tubes can all be used commonly.

Structure

Mini Fitting M series structure

Mini Fitting M series structure

Specifications

Applicable tube materialNylonSoft nylon Note 1:PolyurethaneSuper PFA Note 1:FEP Note 2:Modified PTFE Note 3:
Applicable tube
Outer diameter / Inner diameter
For M3-ø3.18/ø2.18ø4/ø2.5ø3.18/ø2
ø4/ø2.5
---
For M5 and R1/8ø4/ø2.5
ø6/ø4
ø4/ø2.5
ø6/ø4
ø3.18/ø2
ø4/ø2.5
ø6/ø4
ø6/ø4ø4/ø2.5
ø6/ø4
ø4/ø2.5
ø6/ø4
Usable fluidsAir, water Note 4:
Maximum operating pressure (at 20°C)1.5 MPa1 MPa0.8 MPa1 MPa1.5 MPa1.4 MPa
Ambient temperature and working fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
Connection sizeM3, M5, R1/8M5, R1/8
ThreadJIS B0205, Class 2 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)

For Note 1, Note 2 and Note 3, use only hose nipple types.
Note 4: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Main Component Materials

MaterialsBodyC3604BD (electroless nickel plating) (SUS303 for M-3N and M-5N nipples)
GasketNylon 66 / GF30%, SUS304/NBR (PVC for M3 only)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hose Nipple M-5H-4, -6 Miniature Fitting | SMC | MISUMI Thailand