Barb Elbow For Nylon Tubes M-5ALHN-4, -6 - Barb Elbow For Soft Tubes M-5ALHU-3, -4, -6

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A miniature tube fitting.
[Features]
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
· Can be removed without tools.
· Compact piping space.
· RoHS compliant.
[Applications]
· As a tube fitting.
Miniature Fitting M Barb Elbow (H) For Nylon And Soft Tubes Specifications

Barb Elbow (H) For Nylon and Soft Tubes external appearance

M-5ALHN-4/M-5ALHU-3, -4 dimensional drawing (units: mm)

M-5ALHN-6/M-5ALHU-6 dimensional drawing (units: mm)
| Model | A | B | C | øD | Effective cross-sectional area mm2 | Weight g |
|---|---|---|---|---|---|---|
| M-5ALHN-4 | 12 | 8.5 | 5 | 1.8 | 1.4 | 3.2 |
| M-5ALHN-6 | 14 | 10.5 | 7 | 2.5 | 2.4 | 3.7 |
| M-5ALHU-3 | 12 | 8.5 | 4.5 | 1.6 | 1.1 | 3.2 |
| M-5ALHU-4 | 12.5 | 9 | 5 | 1.8 | 1.4 | 3.3 |
| M-5ALHU-6 | 14.5 | 11 | 7 | 2.5 | 2.4 | 3.9 |
Units: mm
Specifications
M-5ALHN-4
- Nylon tube piping
- ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M5
M-5ALHN-6
- Nylon tube piping
- ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) × M5
M-5ALHU-3
- Soft nylon and polyurethane tube piping
- Soft nylon tube: ø3.18/ø2.18 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2.18 mm) × M5
- Polyurethane tube: ø3.18/ø2 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2 mm) × M5
M-5ALHU-4
- Soft nylon and polyurethane tube piping
- ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M5
M-5ALHU-6
- Soft nylon and polyurethane tube piping
- ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) × M5
| Applicable tube material | Nylon | Soft nylon | Polyurethane | ||
|---|---|---|---|---|---|
| Applicable tube outer diameter / inner diameter | For M5 | ø4/ø2.5 ø6/ø4 | ø3.18/ø2.18 | ø4/ø2.5 ø6/ø4 | ø3.18/ø2 ø4/ø2.5 ø6/ø4 |
| Usable fluids | Air | ||||
| Maximum operating pressure (at 20°C) | 1.5 MPa | 1 MPa | 0.8 MPa | ||
| Ambient temperature and working fluid temperature | -5 to 60°C | ||||
| Connection size | M5 | ||||
| Thread | JIS B0205 - Class 2 (metric coarse thread) JIS B0203 (tapered thread for pipes/tubes) | ||||
Units: mm
Main Component Materials
| Materials | Body | C3604BD |
|---|---|---|
| Gasket | Nylon 66 / GF30%, SUS304/NBR (PVC for M3 only) |