Barb Elbow For Nylon Tubes M-5ALN-4, -6 - Barb Elbow For Soft Tubes M-5ALU-3, -4, -6

Brand :
SMC

Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A miniature fitting that can be removed without the use of tools.
[Features]
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
[Applications]
· Ideal for tube piping.

Mini Fitting M Specifications

Barb Elbow For Nylon Tubes M-5ALN-4, -6 - Barb Elbow For Soft Tubes M-5ALU-3, -4, -6: related images

Mini Fitting M external appearance

Barb Elbow For Nylon Tubes M-5ALN-4, -6 - Barb Elbow For Soft Tubes M-5ALU-3, -4, -6: related images

M-5ALN-4, M-5ALU-3, M-5ALU-4 dimensional drawing (units: mm)

Barb Elbow For Nylon Tubes M-5ALN-4, -6 - Barb Elbow For Soft Tubes M-5ALU-3, -4, -6: related images

M-5ALN-6, M-5ALU-6 dimensional drawing (units: mm)

ModelABCøDEffective cross-sectional area
mm2
Weight
g
M-5ALN-413951.81.44.0
M-5ALN-6151172.52.44.4
M-5ALU-31394.51.61.14.0
M-5ALU-413.59.551.81.44.1
M-5ALU-615.511.572.52.44.5

Units: mm

Main Component Materials

  • Body: C3604BD
  • Gasket: Nylon 66 / GF30%, SUS304/NBR

Specifications

M-5ALN-4

  • Barb elbow for nylon tubes
  • Nylon tube piping
  • ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M5

M-5ALN-6

  • Barb elbow for nylon tubes
  • Nylon tube piping
  • ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) × M5

M-5ALU-3

  • Barb Elbow For Soft Tubes
  • Soft nylon tube and polyurethane tube piping
  • Soft nylon tube: ø3.18/ø2.18 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2.18 mm) × M5
  • Polyurethane tube: ø3.18/ø2 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2 mm) × M5

M-5ALU-4

  • Barb Elbow For Soft Tubes
  • Soft nylon tube and polyurethane tube piping
  • ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M5

M-5ALU-6

  • Barb Elbow For Soft Tubes
  • Soft nylon tube and polyurethane tube piping
  • ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) × M5
Applicable tube materialNylonSoft nylon Note 1:Polyurethane
Applicable tube outer diameter / inner diameterFor M5ø4/ø2.5
ø6/ø4
ø3.18/ø2.18ø4/ø2.5
ø6/ø4
ø3.18/ø2
ø4/ø2.5
ø6/ø4
Usable fluidsAir, water Note 5:
Maximum operating pressure (at 20°C)1.5 MPa1 MPa0.8 MPa
Ambient temperature and working fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
Connection sizeM5
ThreadJIS B0205 - Class 2 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)

Note 1: Water cannot be used for soft nylon tubes.
Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Units: mm

  • *See the manufacturer's catalog for information not detailed above.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat