Self-Align Fittings H/DL/L/LL Series Union Tee DT

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Self-aligning type pipe fittings by SMC Corporation.
[Features]
· Can be used with soft copper pipes.
· A non-directional type metal sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
[Applications]
· Used for 90° branch connections in both directions.
Union Tee DT Outline Drawing And Dimensions

Union Tee DT outline drawing
| Applicable tube outer diameter mm | Model | H1 (width across flats) | H2 (width across flats) | L | M | Effective cross-sectional area mm2 | Weight g |
|---|---|---|---|---|---|---|---|
| 4 | DT04-00 | 10 | 10 | 23.5 | 15 | 5.7 | 32 |
| 6 | DT06-00 | 10 | 12 | 23.5 | 16 | 14 | 36 |
| 8 | DT08-00 | 12 | 14 | 24.5 | 16 | 25 | 47 |
| 10 | DT10-00 | 14 | 17 | 26.5 | 17 | 49 | 70 |
| 12 | DT12-00 | 17 | 19 | 28.5 | 17 | 55 | 70 |
Self-Align Fittings H/DL/L/LL Series Common Specifications (Reference)
A non-directional type sleeve
The sleeve has no directionality and so there is no need to worry about mis-insertions leading to accidents or downtime.
The sleeve helps protect against external damage
The section of the sleeve which engages the workpiece is a single type, giving it a strong edge and ensuring external damage will not easily lead to impaired functionality.
Low pressure loss
Being a structure with no insert, there is only a small amount of flow resistance, allowing a large amount of flow-through.
The product series features a wide variety of models and sizes
There are 10 model types available, including the swivel type. The series includes 5 sizes with applicable tube outer diameters ranging from ø4 to 12 mm, allowing use in a wide range of applications.
Structure

Self-Align Fittings H/DL/L/LL series structure
Specifications
| Applicable tube material | Nylon tube, soft nylon tube, soft copper pipe (C1220T-O) | |
|---|---|---|
| Applicable tube outer diameter | ø4, ø6, ø8, ø10, ø12 | |
| Maximum operating pressure | 1 MPa | |
| Guaranteed pressure resistance | 10 MPa | |
| Usable fluids | Air | |
| Thread | Mounting section | JIS B0203 (tapered thread for pipes/tubes) |
| Nut section | JIS B0205 (metric fine thread) | |
| Threaded section sealant Note 1: | None or with sealant | |
Note 1: Male elbows, male branch tees and male run tees with sealants are manufactured to order. Add an 'S' to the end of the part number if you wish to include sealant.
Main Component Materials
| Main body | C3604, C3771BE |
|---|---|
| Nut | C3604 |
| Sleeve | C2700 |