1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Line 8 Strut Profile, 160 × 80, 2 Row Groove × 4 Row Groove, 4 Surface Grooves SPH

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Aluminum
[Treatment] Anodized aluminum

 
Part Number
SPH16080N-[30-2999/1]
SPH16080N-[3001-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength - Cut per Customer Request
(mm)

-

IMA ALMINUM FLAME 1 Piece(s) 7 Day(s) 1030 ~ 2999

-

IMA ALMINUM FLAME 1 Piece(s) 7 Day(s) 103001 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 160x80 Extrusion Series IMAO (item) Line 8
Extrusion Type Rectangle Number of Extrusion Slots 2 Row Groove × 4 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot