(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Zinc Diecast
[Treatment] Coated
Bracket Tape | Tabbed Brackets | Series | IMAO (item) Line 6 | Applicable Frame Width(mm) | 30 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Lock Nut |
Material | Aluminum Die Casting | Surface Treatment | Paint | Accessory | T-Nut 6ST (Part Number L6-TST6) / Flanged Dedicated Button Bolt M6×1-14L / Spacer |
Please check the type/dimensions/specifications of the part L6-AHJ in the Line 6 Angle Hinge Joint AHJ series.
How can we improve?
How can we improve?