1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-Series Board Anchor (Hook for Plasterboard)

F-Series Board Anchor (Hook for Plasterboard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 343.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

F-Series metal fittings set with slide case included
Hook for plasterboard, board anchor
[Material] Plastic
*Compatible with ø3 to ø6 mm mounting screws

Part Number
F-0400
F-0403
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 343.68

ANCHOR BOLT 1 Piece(s) 3 Day(s)

฿ 343.68

ANCHOR BOLT 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt