1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Polycarbonate Hollow Board H 2,100 mm Type【2 Pieces Per Package】 (KTP2194W-1)

BOARD

Panel Polycarbonate Hollow Board H 2,100 mm Type (KTP2194W-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Since the polycarbonate hollow board has a hollow structure with an air layer, it has a highly heat-insulating effect, making it perfect for use.

 
Part Number
KTP2194W-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN code

฿ 3,568.62

BOARD 1 Pack(s)

2 Pieces Per Package

6 Day(s) Transparent4535395008738

Loading...

  1. 1

Basic Information

Type_2 Resin Plate Material Board and Corrugated Sheet Type Hollow Board Width(mm) 910
Length(mm) 2100 Thickness(mm) 4 Material Polycarbonate