(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Since the polycarbonate hollow board has a hollow structure with an air layer, it has a highly heat-insulating effect, making it perfect for use.
· Cuts UV rays by applying UV treatment to both sides.
Part Number |
---|
KTP1894W-1-2 |
KTP1894W-2-2 |
KTP1894W-3-2 |
KTP940W-1-2 |
KTP940W-2-2 |
KTP940W-3-2 |
KTP990W-1-2 |
KTP990W-2-2 |
KTP990W-3-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Length (mm) | Color | JAN code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,043.14 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 910 | 1820 | Transparent | 4535395008615 | ||
฿ 3,043.14 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 910 | 1820 | Smoke brown | 4535395008622 | ||
฿ 3,043.14 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 910 | 1820 | Milky-white translucent | 4535395008639 | ||
฿ 1,120.18 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 5 Day(s) | 450 | 900 | Transparent | 4535395008646 | ||
฿ 1,120.18 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 13 Day(s) | 450 | 900 | Smoke brown | 4535395008653 | ||
฿ 1,120.18 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 450 | 900 | Milky-white translucent | 4535395008660 | ||
฿ 1,876.06 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 900 | 900 | Transparent | 4535395008677 | ||
฿ 1,876.06 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 900 | 900 | Smoke brown | 4535395008684 | ||
฿ 1,876.06 | BOARD | 1 Pack(s) | 2 Pieces Per Package | 7 Day(s) | 900 | 900 | Milky-white translucent | 4535395008691 |
Loading...
Type_2 | Resin Plate Material | Board and Corrugated Sheet Type | Hollow Board | Thickness(mm) | 4 |
---|---|---|---|---|---|
Material | Polycarbonate |
How can we improve?
How can we improve?