Inline Feeder CS-1/CS-2

Caution
Product Description
[Features]
· Stable transport of various types of workpieces is always possible thanks to the use of horizontally arranged magnets and glass fiber leaf springs.
· Fixing the drive unit and machine base together via a connecting spring reduces the reaction force on the machine base.
· Ideal for thin workpieces.
· Since it is mounted to the machine base via rubber feet, the reaction force is extremely low, generating effective vibrations for transporting a large number of workpieces at high speed.
Drawing

Product Specification
| - | CS-1 | CS-2 | ||
|---|---|---|---|---|
| Spring Angle (θ°) | 15 | |||
| Input Voltage AC (V) | 100 | 200 | 100 | 200 |
| Allowable current (mA) | 160 | 90 | 600 | 280 |
| Input Frequency (Hz) | 50 or 60 | |||
| Vibrator weight (kg) | 3.8 | 10.0 | ||
| Operation Wave | Full Wave | |||
| Coating Color | Main body base: Nittoku S2-1034 Side plate (cover): Nittoku S3-309 | |||
| Compatible Controller | MFC-S3B | |||
Permissible Shoot Dimensions and Weight
| - | CS-1 | CS-2 |
|---|---|---|
| Overall length (mm) | 300 | 500 |
| Width (mm) | 45 | 60 |
| Thickness (mm) | 15 to 20 | 15 to 20 |
| Weight (kg) | 1 | 2 |
Structure and Part name

Specifications Table
