(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Motor base for belt transmission. Operate tensile and adjustment bolts to give the belt tension.
· Belt tension can be increased or decreased by operations from one direction. Operation is not required from the narrow equipment side.
· Comes with scale showing motor tilt and movement amount.
· Tension and adjustment bolts are stored in the main body so as not to protrude.
· The fixing bolts stick out from the main body for easy alignment of the motor base fixing bolts and motor mounting holes when installing the motor.
Part Number |
---|
MBA-132S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable motor output (2-pole) (kW) | Applicable motor output (4-pole) (kW) | Applicable motor output (6-pole) (kW) | Applicable motor output (8-pole) (kW) | Main body mount hole pitch (mm) | Main body mount hole diameter (mm) | Screw size for motor mounting | Tensile/adjustment bolt position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,000.00 | NBK MOTER BASE | 1 Piece(s) | 12 Day(s) | 10 | 5.5 ~ 7.5 | 5.5 | 3.7 | 2.2 | 220 × 240 | ø13 | M10 | Standard arrangement |
Loading...
Type | Mounting Bracket | Main body material | Gray cast iron |
---|
Please check the type/dimensions/specifications of the part MBA-132S in the Motor Base MBA series.
Part Number |
---|
MBA-112M-L |
MBA-132M |
MBA-132M-L |
MBA-132S-L |
MBA-160L |
MBA-160L-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable motor output (2-pole) (kW) | Applicable motor output (4-pole) (kW) | Applicable motor output (6-pole) (kW) | Applicable motor output (8-pole) (kW) | Main body mount hole pitch (mm) | Main body mount hole diameter (mm) | Screw size for motor mounting | Tensile/adjustment bolt position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,550.01 | 1 Piece(s) | 8 Day(s) | 10 | 3.7 | 3.7 | 2.2 | 1.5 | 190 × 230 | ø13 | M10 | Reverse arrangement | ||
฿ 4,083.33 | 1 Piece(s) | 12 Day(s) | 10 | NA | 7.5 | 5.5 | 3.7 | 220 × 280 | ø13 | M10 | Standard arrangement | ||
฿ 4,023.09 | 1 Piece(s) | 8 Day(s) | 10 | NA | 7.5 | 5.5 | 3.7 | 220 × 280 | ø13 | M10 | Reverse arrangement | ||
฿ 3,951.24 | 1 Piece(s) | 8 Day(s) | 10 | 5.5 ~ 7.5 | 5.5 | 3.7 | 2.2 | 220 × 240 | ø13 | M10 | Reverse arrangement | ||
฿ 5,652.00 | 1 Piece(s) | 8 Day(s) | 10 | NA | 15 | 11 | 7.5 | 250 × 370 | ø16 | M12 | Standard arrangement | ||
฿ 5,652.00 | 1 Piece(s) | 14 Day(s) | 10 | NA | 15 | 11 | 7.5 | 250 × 370 | ø16 | M12 | Reverse arrangement |
How can we improve?
How can we improve?