(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Comes with nut and spring washer.
● Material/Finish
· Body: Glass fiber-reinforced Nylon 66
Bearings: steel, rubber seal
· Nut / spring / washer: steel with trivalent chromate treatment
· Bolt: steel
· Collar: steel, black oxide coating (black)
Type | Idler (Bearing Built-In) | With or w/o Flange | Flanged | Shape | Straight |
---|---|---|---|---|---|
Surface Urethane | No Urethane | Material | Nylon 66 | Surface Treatment | No |
Flange Shape | Standard |
Please check the type/dimensions/specifications of the part VFJ4520-6202 in the VFJ Flanged Idler With Axis series.
Part Number |
---|
VFJ5030-6202W |
VFJ5045-6202W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Nominal Width (mm) | Length L (mm) | Shaft Type |
---|---|---|---|---|---|---|---|---|---|
฿ 893.63 | 1 Piece(s) | Same day | 10 | 50 | 30 | ~50 | Bearing center 2 pcs. / Axis heck | ||
฿ 987.37 | 1 Piece(s) | Same day | 10 | 50 | 45 | ~100 | Bearing center 2 pcs. / Axis heck |
How can we improve?
How can we improve?