(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Model: VFF
· Idlers type: One piece bearing and Double bearing Built-in.
· Material Idlers body: Glass fiber-reinforced Nylon 66
· Idlers Shape : Straight type.
· Material Bearings: steel, rubber seal.
· Outer Diameter: 40, 45, 50, 60, 65, 70 and 75 mm.
· Nominal width Diameter: 15, 20, 25, 30, 45, 50 and 65 mm.
· Shaft (Bore) Diameter: 10, 12, 15, 17 and 20 mm.
· L dimension: 50 -100 mm.
· VFF Engineering Plastic Flanged Idler VFF types is specific idlers manufactured by NBK.
· VFL Engineering Plastic Flat Idler
Type | Idler (Bearing Built-In) | With or w/o Flange | Flanged | Shape | Straight |
---|---|---|---|---|---|
Surface Urethane | No Urethane | Material | Nylon 66 | Surface Treatment | No |
Shaft Type | No | Flange Shape | Standard |
Please check the type/dimensions/specifications of the part VFF4015-6200 in the VFF Engineering Plastic Flanged Idler series.
Part Number |
---|
VFF4020-6201 |
VFF4035-6201W |
VFF4520-6202 |
VFF5025-6201 |
VFF5045-6202W |
VFF5065-6203W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Nominal Width (mm) | Length L (mm) | Shaft Type | Shaft (Bore) Dia. d (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 341.08 | 1 Piece(s) | 5 Day(s) | 10 | 40 | 20 | ~50 | Bearing 1 pc. | 12 | ||
฿ 583.85 | 1 Piece(s) | 5 Day(s) | 10 | 40 | 34.5 | ~50 | Bearing center 2 pcs. | 12 | ||
฿ 498.58 | 1 Piece(s) | Same day | 10 | 45 | 20 | ~50 | Bearing 1 pc. | 15 | ||
฿ 512.90 | 1 Piece(s) | Same day | 10 | 50 | 25 | ~50 | Bearing 1 pc. | 12 | ||
฿ 663.70 | 1 Piece(s) | Same day | 10 | 50 | 45 | ~100 | Bearing center 2 pcs. | 15 | ||
฿ 951.10 | 1 Piece(s) | Same day | 10 | 50 | 65 | ~100 | Bearing center 2 pcs. | 17 |
How can we improve?
How can we improve?