(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Fixed casters for industrial vehicles. [Fitting Material]Steel
Part Number |
---|
JB2.00-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Tire width | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,950.00 | GIF CASTER | 1 Piece(s) | Quote | 112 | 112 | 140 | 140 | 2 | 2580 |
Loading...
Caster Type | Plate Type Universal / Related Components | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Fitting Material | Steel |
---|---|---|---|---|---|
Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part JB2.00-4 in the HLB-Type Swivel Caster For Industrial Vehicles (With Double Stopper) (Metal Fitting Only, No Wheel) series.
Part Number |
---|
JB3.00-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Tire width | Weight |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,883.33 | 1 Piece(s) | Quote | 125 | 125 | 160 | 160 | 3 | 3660 |
How can we improve?
How can we improve?