(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Fixed casters for industrial vehicles. [Fitting Material]Steel
Caster Type | Plate Type Fixed / Related Components | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part K2.50-4 in the HLK-Type Fixed Caster For Industrial Vehicles (Metal Fitting Only, No Wheel) series.
Part Number |
---|
K2.00-4 |
K2.50-4ET |
K3.00-4 |
K3.00-4ET |
K3.50-5 |
K61/2X2-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Weight |
---|---|---|---|---|---|---|---|---|---|
฿ 822.33 | 1 Piece(s) | Quote | 112 | 63 | 151 | 102 | 1750 | ||
฿ 1,083.33 | 1 Piece(s) | Quote | 112 | 63 | 158 | 120 | 1750 | ||
฿ 1,366.01 | 1 Piece(s) | Quote | 140 | 80 | 200 | 140 | 2800 | ||
฿ 1,083.33 | 1 Piece(s) | Quote | 112 | 63 | 158 | 120 | 1750 | ||
฿ 1,934.90 | 1 Piece(s) | Quote | 160 | 90 | 220 | 150 | 4040 | ||
฿ 469.55 | 1 Piece(s) | Quote | 100 | 56 | 127 | 87 | 580 |
How can we improve?
How can we improve?