(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Casters for heavy duty. Maximum load (daN)800 "Fitting material" Steel
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 750.01~ | Stopper (Detail) | No |
---|---|---|---|---|---|
Max. Load(daN) | 800 | Fitting Material | Steel | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 | Top Plate F2(mm) | 140 |
Size A or outer diameter A of the tire(Ø) | 200 | Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part JH-200-25 in the JH-Type Swivel Caster For Heavy Loads 200‑mm Size (Metal Fitting Only, No Wheel) series.
Part Number |
---|
JH-200-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Diameter D (Ø) | Shaft Diameter D (mm) |
---|---|---|---|---|---|---|
฿ 4,533.33 | 1 Piece(s) | Quote | 20 | 20 |
How can we improve?
How can we improve?