(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KH-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,241.66 | GIF CASTER | 1 Piece(s) | Quote | 660 | 112 | 63 | 151 | 102 | 200 |
Loading...
Caster Type | Plate Type Fixed / Related Components | Load Range(daN) | 485.01~750.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part KH-200 in the KH-Type Fixed Caster For Heavy Loads 150‑mm To 200‑mm Size (Metal Fitting Only, No Wheel) series.
Part Number |
---|
KH-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,100.00 | 1 Piece(s) | Quote | 550 | 100 | 56 | 140 | 96 | 150 |
How can we improve?
How can we improve?