(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Casters for heavy duty. Maximum load (daN)300
Part Number |
---|
KH-75-CP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 427.74 | GIF CASTER | 1 Piece(s) | Quote | 320.01~485.00 | 400 | 103 | 52 | 136 | 85 | 75 | Heavy Load |
Loading...
Caster Type | Plate Type Fixed / Related Components | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part KH-75-CP in the KH-Type Fixed Caster For Heavy Loads (Small Type) 65‑mm To 75‑mm Size (Metal Fitting Only, No Wheel) series.
Part Number |
---|
KH-65-CP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.26 | 1 Piece(s) | Quote | 220.01~320.00 | 300 | 91 | 47 | 124 | 80 | 65 | Light/Medium Load |
How can we improve?
How can we improve?