1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KA-Type Stainless Steel Fixed Caster 75‑mm Size (Metal Fitting Only, No Wheel)

GIF CASTER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Casters for light and medium duty. Maximum load (daN)150 "Fitting material" SUS304

Part Number
KA-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 833.33

GIF CASTER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Related Components Load Range(daN) 140.01~220.00 Stopper (Detail) No
Max. Load(daN) 150 Fitting Material SUS304 Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 40 Top Plate F1(mm) 91 Top Plate F2(mm) 68
Size A or outer diameter A of the tire(Ø) 75 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part KA-75 in the KA-Type Stainless Steel Fixed Caster 75‑mm Size (Metal Fitting Only, No Wheel) series.