1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J-Type Swivel Caster For Medium Loads 75‑mm Size (Metal Fitting Only, No Wheel)

GIF CASTER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 366.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
J-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 366.66

GIF CASTER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 80.01~140.00 Stopper (Detail) No
Max. Load(daN) 120 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 63 Top Plate F1(mm) 82 Top Plate F2(mm) 82
Size A or outer diameter A of the tire(Ø) 75 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part J-75 in the J-Type Swivel Caster For Medium Loads 75‑mm Size (Metal Fitting Only, No Wheel) series.