1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bolt Rack Turn Handle

KNOB

Bolt Rack Turn Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Handle convenient for turning a bolt and nut by hand.

Part Number
U-767
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 103.81

KNOB 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) 6 Mounting Section Type Round hole Main Body, Type Polygon
Main Body Material Resin Set Screw Flat Machining No Side Machined No
Polygonal Shape, Type Pentagon Additional Function No Tapped, Round Hole Machining Through
Main Body, Surface Treatment No Main Body Outer Diameter L(Ø) 33 Main Body Height H(mm) 16
Collar Black JAN Code 4960983717677