1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unichrome Long Angle

CONNECTION HARDWARE

Unichrome Long Angle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 222.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitting useful for making or repairing furniture.

Part Number
F985
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 222.11

CONNECTION HARDWARE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Thickness(mm) 2.3
Finish Bright Chromate Size 25×25×400mm JAN Code 4960983169858