1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixture, L-Type

CONNECTION HARDWARE

Fixture, L-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 191.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A metal fitting that can be used for a wide range of applications such as bonding and repair.

Part Number
16610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 191.28

CONNECTION HARDWARE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Material Stainless Steel
Finish Hair line Size 3×25×74×124mm JAN Code 4960983166109