1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hooking Pliers

SAM SPRING KIT

Hooking Pliers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,480.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description


★ Main Unit of Hooking Pliers (Includes Claw and Receiving Base)
★ Accessories: Training Springs, Wire Cutters, Unmachined Claw


Wire Diameter 0.3 mm-1.2 mm
Outer Diameter 2 mm to 12 mm


It is a tool that easily molds the hook of a tensile spring.
The load can be adjusted by freely modifying the length of the tensile spring.
The main body has been set to allow the processing of a sample spring. Practice first, while confirming how the hook rises.

Part Number
NT-0004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,480.80

SAM SPRING KIT 1 Piece(s) 7 Day(s)

Loading...

  1. 1