(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High valve seat sealing performance, stable control even in small flow ranges, clean level corresponding to ultra-high purity gas.
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Gas |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | No |
Adverse Current Function | No | Supply Side, Connection Type | Others | Supply Side, Connection Dia. | 1/4 |
Control Side, Connection Type | Others | Control Side, Connection Dia. | 1/4 | Pressure Gauge | NA |
Please check the type/dimensions/specifications of the part PGM-30-4R in the Regulator For Process Gas PGM Series series.
Part Number |
---|
PGM-30-4RM |
PGM-H-60-4R |
PGM-H-60-4RM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Flow Rate (l/min) | Operating Pressure Range (MPa) | Connection Type Details |
---|---|---|---|---|---|---|---|
฿ 41,000.88 | 1 Piece(s) | 60 Day(s) | 20 | 0~0.21 | JXR male fitting | ||
฿ 41,000.88 | 1 Piece(s) | Quote | 50 | 0~0.42 | JXR female fitting | ||
฿ 41,000.88 | 1 Piece(s) | Quote | 50 | 0~0.42 | JXR male fitting |
How can we improve?
How can we improve?