1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve for Process Gas LGD*0 Series (Part Number)

CKD VALVE RELATED ITEM

Valve for Process Gas LGD*0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,655.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A metal diaphragm 180° rotation type valve for process gas.

 
Part Number
LGD10-4RM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,655.91

CKD VALVE RELATED ITEM 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluid Gas Supply Side, Connection Type Metal Pipe Connection
Supply Side, Plumbing Thread Nominal 1/4B Control Side, Connection Type Metal Pipe Connection Control Side, Plumbing Thread Nominal 1/4B
Handle Shape Round Handle Connection type details Male fitting (VCR equivalent)

Please check the type/dimensions/specifications of the part LGD10-4RM in the Valve for Process Gas LGD*0 Series series.