1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Swivel/Fixed Switchable Caster, Turning Stopper NJKB Bracket Set (without Wheel)

Swivel/Fixed Switchable Caster, Turning Stopper NJKB Bracket Set (without Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,431.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SISIKU Addkreis, caster, swivel from/to fixed switchable caster swivel stopper, NJKB, metal fitting set (without wheels).

Part Number
NJKB-130
NJKB-150
NJKB-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

฿ 1,431.52

SSK CASTER 1 Piece(s) 7 Day(s) 75(90)75(90)112112130

฿ 1,631.43

SSK CASTER 1 Piece(s) 7 Day(s) 75(90)75(90)112112150

฿ 1,944.30

SSK CASTER 1 Piece(s) 7 Day(s) 100(115)100(115)140140200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications Bracket Set (without wheels)