(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SISIKU Addkreis, caster, stainless steel caster, for medium loads, SUNJ SUNJB SUNJWB metal fitting set (without wheels).
Part Number |
---|
SUNJ-100 |
SUNJ-125 |
SUNJ-150 |
SUNJ-200 |
SUNJB-100 |
SUNJB-125 |
SUNJB-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stopper (Detail) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Applicable wheel diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,071.62 | SSK CASTER | 1 Piece(s) | 7 Day(s) | No | 68(71) | 68(71) | 90 | 90 | 100 | ||
฿ 1,425.47 | SSK CASTER | 1 Piece(s) | 7 Day(s) | No | 75(80) | 75(80) | 102 | 102 | 125 | ||
฿ 1,508.92 | SSK CASTER | 1 Piece(s) | 7 Day(s) | No | 75(90) | 75(90) | 112 | 112 | 150 | ||
฿ 2,261.17 | SSK CASTER | 1 Piece(s) | 7 Day(s) | No | 100(115) | 100(115) | 140 | 140 | 200 | ||
฿ 1,293.64 | SSK CASTER | 1 Piece(s) | 7 Day(s) | [With Rotation Stopper] With freely stopper | 68(71) | 68(71) | 90 | 90 | 100 | ||
฿ 1,781.64 | SSK CASTER | 1 Piece(s) | 7 Day(s) | [With Rotation Stopper] With freely stopper | 75(80) | 75(80) | 102 | 102 | 125 | ||
฿ 1,859.04 | SSK CASTER | 1 Piece(s) | 7 Day(s) | [With Rotation Stopper] With freely stopper | 75(90) | 75(90) | 112 | 112 | 150 |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | NA |
Specifications | Bracket Set (without wheels) |
How can we improve?
How can we improve?