1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shock Absorbing Spring Caster I-A Center Coil Model SAJ and SAJB Bracket Sets (No Wheels) (SAJ-200)

SSK CASTER

Shock Absorbing Spring Caster I-A Center Coil Model SAJ and SAJB Bracket Sets (No Wheels) (SAJ-200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SISIKU Addkreis, caster, buffer spring caster I-A center coil type, SAJ SAJB, metal fitting set (without wheels).

Part Number
SAJ-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

฿ 2,948.19

SSK CASTER 1 Piece(s) 7 Day(s) No112112140140200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)

Please check the type/dimensions/specifications of the part SAJ-200 in the Shock Absorbing Spring Caster I-A Center Coil Model SAJ and SAJB Bracket Sets (No Wheels) series.

Products with similar specification

Part Number
SAJ-100
SAJ-150
SAJB-100
SAJB-150
SAJB-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStopper (Detail) Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

฿ 1,951.24

1 Piece(s) 7 Day(s) No71719595100

฿ 2,332.19

1 Piece(s) 7 Day(s) No9090120120150

฿ 2,261.03

1 Piece(s) 7 Day(s) [With Rotation Stopper] With freely stopper71719595100

฿ 2,565.33

1 Piece(s) 7 Day(s) [With Rotation Stopper] With freely stopper9090120120150

฿ 3,142.84

1 Piece(s) 7 Day(s) [With Rotation Stopper] With freely stopper112112140140200