(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SISIKU Addkreis, caster, low-floor caster for heavy load, HJ HJB HJ-SJ HJB-SJ HJ-AD AD, metal fitting set (without wheels).
Part Number |
---|
HJ-SJ-50B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Thread Dia. | Metal Fitting Color (Finish) | Applicable wheel diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,322.06 | SSK CASTER | 1 Piece(s) | 7 Day(s) | Screw-In Type / Low Floor Heavy Load | No | - | - | - | - | - | [M20] M20(P2.5) | Black | 50 |
Loading...
Fitting Material | Steel | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
---|---|---|---|---|---|
Specifications | Bracket Set (without wheels) |
Please check the type/dimensions/specifications of the part HJ-SJ-50B in the Low-Floor Heavy Duty Caster, Metal Fitting Set (Without Wheels) series.
Part Number |
---|
HJ-35U |
HJ-50B |
HJ-50U |
HJ-SJ-50U |
HJ-SJ-65B |
HJ-SJ-65U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Thread Dia. | Metal Fitting Color (Finish) | Applicable wheel diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 475.43 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Low Floor Heavy Load | No | Slotted Holes | 38(48) | 38(48) | 60 | 60 | - | Trivalent Chromate | 35 | ||
฿ 576.39 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Low Floor Heavy Load | No | Slotted Holes | 55(65) | 55(65) | 82 | 82 | - | Baked-on Black | 50 | ||
฿ 513.91 | 1 Piece(s) | 7 Day(s) | Plate Type Universal / Low Floor Heavy Load | No | Slotted Holes | 55(65) | 55(65) | 82 | 82 | - | Trivalent Chromate | 50 | ||
฿ 1,235.81 | 1 Piece(s) | 7 Day(s) | Low Floor Heavy Load / Screw-In Type | No | - | - | - | - | - | [M20] M20(P2.5) | Trivalent Chromate | 50 | ||
฿ 1,545.80 | 1 Piece(s) | 7 Day(s) | Low Floor Heavy Load / Screw-In Type | No | - | - | - | - | - | [M20] M20(P2.5) | Black | 65 | ||
฿ 1,436.52 | 1 Piece(s) | 7 Day(s) | Low Floor Heavy Load / Screw-In Type | No | - | - | - | - | - | [M20] M20(P2.5) | Trivalent Chromate | 65 |
How can we improve?
How can we improve?