1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Press Casters - For Medium Loads (Swivel With Stopper) Bracket Set (Without Wheels) (JB-130(L))

SSK CASTER

Standard Press Casters - For Medium Loads (Swivel With Stopper) Bracket Set (Without Wheels) (JB-130(L))
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SISIKU Addkreis, caster, standard press caster, for medium load (with swivel stopper) metal fitting set (without wheels).

Part Number
JB-130(L)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Stopper Position Applicable wheel diameter
(φ mm)

฿ 933.29

SSK CASTER 1 Piece(s) 7 Day(s) 8080108108Left130

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)

Please check the type/dimensions/specifications of the part JB-130(L) in the Standard Press Casters - For Medium Loads (Swivel With Stopper) Bracket Set (Without Wheels) series.

Products with similar specification

Part Number
JB-100(L)
JB-150
JB-150(L)
JB-200
JB-200(L)
JB-250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Stopper Position Applicable wheel diameter
(φ mm)

฿ 729.29

1 Piece(s) 7 Day(s) 71719595Left100

฿ 922.06

1 Piece(s) 3 Day(s) 9090120120Right150

฿ 959.23

1 Piece(s) 7 Day(s) 9090120120Left150

฿ 980.41

1 Piece(s) 7 Day(s) 112112140140Right200

฿ 1,140.39

1 Piece(s) 7 Day(s) 112112140140Left200

฿ 2,128.74

1 Piece(s) 7 Day(s) 125125160160Right250