1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Inflater with Wheels/Casters with Airless Wheels AIK, AILK and AIKB Bracket Set (No Wheels)

Air Inflater with Wheels/Casters with Airless Wheels AIK, AILK and AIKB Bracket Set (No Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,205.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Logistics, platform truck, office equipment, data communication equipment, "Caster type" Plate type fixed with shock absorber

Part Number
K-250A
K-300A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Metal Fitting Set Details Applicable wheel diameter
(φ mm)

฿ 1,205.72

SSK CASTER 1 Piece(s) 7 Day(s) 14080200140For 2.50-4 / 3.00-4250

฿ 1,479.89

SSK CASTER 1 Piece(s) 7 Day(s) 16090220150For 3.50-5300

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)