1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Press Casters - For Medium Loads (Fixed) Bracket Set (Without Wheels)

Standard Press Casters - For Medium Loads (Fixed) Bracket Set (Without Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 137.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SISIKU Addkreis, caster, standard press caster, for medium load (fixed) metal fitting set (without wheels).

Part Number
K-75
K-100
K-130
K-150
K-180
K-200
K-250
K-300
KB-75
KB-100
KB-100(L)
KB-130
KB-130(L)
KB-150
KB-150(L)
KB-200
KB-200(L)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Metal Fitting Color (Finish) Stopper Position Applicable wheel diameter
(φ mm)

฿ 137.45

SSK CASTER 1 Piece(s) 3 Day(s) No63409168Bright Chromate Plating-75

฿ 245.34

SSK CASTER 1 Piece(s) 3 Day(s) No804511579Bright Chromate Plating-100

฿ 319.91

SSK CASTER 1 Piece(s) 14 Day(s) No1005613793Bright Chromate Plating-130

฿ 339.26

SSK CASTER 1 Piece(s) 3 Day(s) No1005613793Bright Chromate Plating-150

฿ 507.53

SSK CASTER 1 Piece(s) 7 Day(s) No11263151100Bright Chromate Plating-180

฿ 504.34

SSK CASTER 1 Piece(s) 14 Day(s) No11263151100Bright Chromate Plating-200

฿ 1,082.00

SSK CASTER 1 Piece(s) 7 Day(s) No14080200140Bright Chromate Plating-250

฿ 1,479.89

SSK CASTER 1 Piece(s) 7 Day(s) No16090220150Bright Chromate Plating-300

฿ 364.22

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper63409168Bright Chromate PlatingRight75

฿ 556.96

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper804511579Bright Chromate PlatingRight100

฿ 534.48

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper804511579-Left100

฿ 725.03

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper1005613793Bright Chromate PlatingRight130

฿ 733.34

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper1005613793-Left130

฿ 756.77

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper1005613793Bright Chromate PlatingRight150

฿ 770.29

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper1005613793-Left150

฿ 819.56

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper11263151100Bright Chromate PlatingRight200

฿ 960.77

SSK CASTER 1 Piece(s) 7 Day(s) [With Rotation Stopper] Fixed with Stopper11263151100-Left200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Specifications Bracket Set (without wheels)