1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hettich Imposition Slide Hinges 35 mm

Hettich Imposition Slide Hinges 35 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

The hinge is not visible from the outside to ensure a clean appearance

Part Number
32038
32039
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications JAN Code

฿ 499.00

HINGE 1 Piece(s) 15 Day(s) With catch4960983320389

฿ 254.16

HINGE 1 Piece(s) 31 Day(s) No Catch4960983320396

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Length(mm) 35 Operating Environment Standard