1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Adhesive Sheet for Bonding Silicone Rubber【2 Pieces Per Package】

TAPE/MAT

Double-Sided Adhesive Sheet for Bonding Silicone Rubber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 171.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Adheres to metals, various types of plastic, and silicone rubber
· This double-sided adhesive sheet for silicone rubber uses silicone adhesive on the transparent backing side and acrylic adhesive on the white backing side (also adheres to silicone treated surfaces)
· Silicone adhesive side adheres well to silicone rubber, with excellent electrical insulation properties. Acrylic adhesive side adheres excellently to materials such as metal plates and plastic plates.

Part Number
5465100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 171.93

TAPE/MAT 1 Pack(s)

2 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Type Adhesive Tape Size Thickness 0.85 mm × Horizontal 100 mm × Vertical 150 mm Material Release Paper, Special Adhesive for Rubber, Polyester Film. Acrylic Adhesive
JAN Code 4903757273542