1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Adhesive Tape / Sheet without Glue Residue NW-5000NS

TAPE/MAT

Double-Sided Adhesive Tape / Sheet without Glue Residue NW-5000NS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 279.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Highly adhesive yet easily removable.
· Securely adheres even with adhesion-resistant polypropylene and polyethylene.
· Can be easily removed so is ideal for recycling.
· Dramatically improved strength, unlikely to tear even when peeling off.
· Displays stable adhesive strength with not only metal and urethane foam, but also with plastics that include polypropylene (generally non-adhesive) and polyethylene
· The strength of the base material has been improved, making it resistant to tearing when peeling off tape
· The special adhesive used does not leave residue upon removal, even after being affixed for a long time

Part Number
3747600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 279.84

TAPE/MAT 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Adhesive Tape Size Thickness 0.16 mm × Width 20 mm × Length 20 m Material Acrylic Adhesive, Non-Woven Fabric, Released Paper
Special Notes Double-Sided Tape JAN Code 4903757248427