1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Anti-Vibration Rubber Mat for Washing Machines/Refrigerators (EGH-006)

WAK VIBRATION MATERIAL

Hyper Anti-Vibration Rubber Mat for Washing Machines/Refrigerators (EGH-006)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● A star: soundproofing, vibration damping, height adjustment available
● Hyper Vibration Proof Rubber Mat
● Use stacked to raise off the floor, ideal for drainage directly under washing machines.
● A star, combining anti–vibration and soundproofing properties with a height adjustment function.

Part Number
EGH-006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN code

฿ 1,193.02

WAK VIBRATION MATERIAL 1 Piece(s) 9 Day(s) Light Gray4903757277564

Loading...

  1. 1

Basic Information

Types of safety and protection goods Anti-vibration/Anti-noise Supplies Size(mm) Height 25 × 70ø (For leg diameter 40-60) Material Nonmigrative EPDM rubber
Specifications Safe Working Load: Approx. 300 kg/4 pieces, Height 25 cm

Please check the type/dimensions/specifications of the part EGH-006 in the Hyper Anti-Vibration Rubber Mat for Washing Machines/Refrigerators series.

Products with similar specification

Part Number
EGH-005
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor JAN code

฿ 1,262.05

4 Piece(s) 5 Day(s) Black4903757277335