(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Becomes necessary regardless of whether manual or electric.
· At the time of manual work, it can be used by attaching it to a hexagon bit compatible handle.
Types | Tool |
---|
Please check the type/dimensions/specifications of the part 2CT30-M4F in the Tangless Insert, Metric-Size Dedicated Extraction Tool series.
Part Number |
---|
2CT30-M2.6F |
2CT30-M2F |
2CT30-M3F |
2CT30-M5F |
2CT30-M6F |
2CT30-M8F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Size |
---|---|---|---|---|---|---|
฿ 5,835.55 | 1 Piece(s) | 3 Day(s) | 10 | M2.6 | ||
฿ 5,791.62 | 1 Piece(s) | 5 Day(s) | 10 | M2 | ||
฿ 5,834.00 | 1 Piece(s) | 3 Day(s) | 10 | M3 | ||
฿ 5,791.47 | 1 Piece(s) | 5 Day(s) | 10 | M5 | ||
฿ 5,835.24 | 1 Piece(s) | 3 Day(s) | 10 | M6 | ||
฿ 5,838.96 | 1 Piece(s) | 3 Day(s) | 10 | M8 |
How can we improve?
How can we improve?