1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber sponge (NBR)

Rubber sponge (NBR)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 739.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent oil-resistance.
Material: NBR-336 (nitrile rubber)
Product Details Type: Rubber Sponge (NBR)

Part Number
EA997XK-3
EA997XK-5
EA997XK-10
EA997XK-15
EA997XK-20
EA997XK-103
EA997XK-105
EA997XK-110
EA997XK-115
EA997XK-120
EA997XK-203
EA997XK-205
EA997XK-210
EA997XK-215
EA997XK-220
EA997XK-303
EA997XK-305
EA997XK-310
EA997XK-315SALE
EA997XK-320SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Thickness Expansion Ratio

฿ 739.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm3mmApprox. 7 times

฿ 1,122.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm5mm-

฿ 1,867.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm10mm-

฿ 2,562.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm15mm-

฿ 3,170.00

SHEET 1 Piece(s) 22 Day(s) 300×300mm20mm-

฿ 1,412.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm3mm-

฿ 2,164.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm5mm-

฿ 3,394.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm10mm-

฿ 4,559.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm15mm-

฿ 5,724.00

SHEET 1 Piece(s) 22 Day(s) 500×500mm20mm-

฿ 2,917.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm3mm-

฿ 4,305.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm5mm-

฿ 5,890.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm10mm-

฿ 7,864.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm15mm-

฿ 9,882.00

SHEET 1 Piece(s) 22 Day(s) 1000×500mm20mm-

฿ 4,797.00

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm3mm-

฿ 7,409.00

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm5mm-

฿ 11,474.00

SHEET 1 Piece(s) 17 Day(s) 1000×1000mm10mm-

฿ 16,927.00

฿ 13,636.39

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm15mm-

฿ 20,175.00

฿ 17,481.64

SHEET 1 Piece(s) 22 Day(s) 1000×1000mm20mm-

Loading...

  1. 1

Basic Information

Material NBR-336 (Nitrile Rubber) Product Detail Type Rubber sponge (NBR)